Intuitive Vision System
CV-X series
Recommended Replaceable Products: 16× speed, environment-resistant 5 megapixel camera (Monochrome) - CA-H500M
Contact Us: 1-888-539-3623 Inquiry form
High-speed Digital 5-million-pixel Black-and-white Camera CV-H500M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-H500M | |||
Type | Camera*1 | |||
Image element | 2/3-inch monochrome CCD image receiving element, 11 x high-speed reading using, square-pixel, 5,050,000 pixels | |||
Valid pixel count | 4,990,000 pixels 2432 (H) x 2050 (V) | |||
Pixel transfer frequency | 130 MHz (65 MHz x 2 ch) | |||
Scanning system | Progressive (61.2 ms) | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | 1/15, 1/30, 1/60, 1/120, 1/240, 1/500, 1/1000, 1/2000, 1/5000, 1/10000, 1/20000, 0.05 msec to 9000 msec can be set with numeric values | |||
Lens mount | C mount | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 130 g (not including lens) | |||
*1 Only the high-speed camera cable can be used. |