Intuitive Vision System
CV-X series
Recommended Replaceable Products: 16× speed, high-performance 2 megapixel camera (Color) - CA-H200CX
Contact Us: 1-888-539-3623 Inquiry form
Supporting LumiTrax™ 16x Speed 2-megapixel Colour camera CA-HX200C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-HX200C | |||
Image element | Color CMOS image receiving element, 16× high-speed reading using square-pixel, | |||
Valid pixel count | 1.92 M pixels, 1600 (H) × 1200 (V) | |||
Image size | Equivalent to 2/3 " | |||
Scanning system | Progressive | |||
Pixel transfer frequency | 195 MHz (×16 speed) *1 | |||
Electronic shutter | Can be set to 0.01 to 100 msec by specifying the following numerical inputs: | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (no condensation) | |||
Camera cable | High-speed camera cable CA-CHxx | |||
Weight | Approx. 280 g (not including lens) | |||
*1 When using the CV-X400 or CV-X200 Series with the CA-EC80HX/EC80L |