Intuitive Vision System
CV-X series
Recommended Replaceable Products: 16× speed, high-performance 0.47 megapixel camera (Monochrome) - CA-H048MX
Contact Us: 1-888-539-3623 Inquiry form
Supporting LumiTrax™ 16x Speed Monochrome camera CA-HX048M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-HX048M | |||
Image element | Monochrome CMOS image receiving element, 16× high-speed reading using square-pixel, | |||
Valid pixel count | 0.47 M-pixel mode: 0.47 M pixels, 784 (H) × 596 (V) | |||
Image size | Equivalent to 1/3 ” | |||
Scanning system | Progressive | |||
Pixel transfer frequency | 195 MHz (×16 speed) *1 | |||
Electronic shutter | Can be set to 0.022 to 1000 msec by specifying the following numerical inputs: | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (no condensation) | |||
Camera cable | High-speed camera cable CA-CHxx | |||
Weight | Approx. 190 g (not including lens) | |||
*1 When using the CV-X400 or CV-X200 Series with the CA-EC80HX/EC80L |