Intuitive Vision System
CV-X series
16× speed, high-performance 2 megapixel camera (Color) CA-H200CX
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-H200CX | |||
Image element | Color CMOS, 16× high-speed reading using square-pixel | |||
Unit cell size | 3.45 µm × 3.45 µm 0.14 Mil × 0.14 Mil | |||
Valid pixel count | 1600 (H) × 1200 (V) | |||
Image size | Equivalent to 1/2" | |||
Scanning system | Progressive 11.7 ms | |||
Pixel transfer frequency | 195 MHz | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | Can be set to 0.017 to 100 msec by specifying the following numerical inputs: | |||
Lens mount | C-mount | |||
Environmental resistance | Ambient temperature | 0 to 40°C 32 to 104°F | ||
Relative humidity | 85% RH or less | |||
Weight | Approx. 280 g (not including lens) |