Intuitive Vision System
CV-X series
Environment-resistant 2 megapixel camera (Color) CA-200C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-200C | |||
Image element | Color CMOS, High-speed reading using square-pixel | |||
Unit cell size | 4.5 µm × 4.5 µm 0.18 Mil × 0.18 Mil | |||
Valid pixel count | 2 megapixel mode: 1600 (H) × 1200 (V), 1 megapixel mode: 1024 (H) × 960 (V) | |||
Image size | Equivalent to 1/1.8" | |||
Scanning system | Progressive | |||
Pixel transfer frequency | 43 MHz | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | Can be set to 0.05 to 9000 msec by specifying the following numerical inputs: | |||
Lens mount | C-mount | |||
Enclosure rating | IP64*1 | |||
Environmental resistance | Ambient temperature | 0 to 45°C 32 to 113°F | ||
Relative humidity | 85% RH or less | |||
Weight | Approx. 75 g (not including lens) | |||
*1 A KEYENCE-specified IP64-rated lens and environment-resistant cable must be used on the product. |