Intuitive Vision System
CV-5000 series
Recommended Replaceable Products: 16× speed, high-performance 2 megapixel camera (Color) - CA-H200CX
Contact Us: 1-888-539-3623 Inquiry form
High-speed 1-million-pixel Color Camera CV-H100C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-H100C | |||
Type | Camera*1 | |||
Image element | 2/3-inch color CCD image receiving element, 7 x high-speed reading using square-pixel, 1,040,000 pixelsUnit cell size 7.4 x 7.4 µm | |||
Valid pixel count | 1000000 pixels 1000 (H) × 1000 (V) | |||
Pixel transfer frequency | 80 MHz 40 MHz × 2ch | |||
Scanning system | Progressive (20.5 ms) | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | 1/15, 1/30, 1/60, 1/120, 1/240, 1/500, 1/1000, 1/2000, 1/5000, 1/10000, 1/20000, 0.05 msec to 9000 msec can be set with numeric values. | |||
Lens mount | C mount | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 120 g (not including lens) | |||
*1 Only the high-speed camera cable can be used. |