Intuitive Vision System
CV-5000 series
Recommended Replaceable Products: Intuitive Vision System - CV-X series
Contact Us: 1-888-539-3623 Inquiry form
Digital Image Sensor/Controller CV-5702
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-5702 | |||
Type | Controller | |||
No. of pixels | When CV-H500C/H500M is connected • 5 megapixel mode: 2432 (H) × 2050 (V), Approx4,990,000 pixelsWhen CV-200C/S200C/H200C/200M/S200M/H200Mis connected• 2 megapixel mode: 1600 (H) × 1200 (V), Approx1,920,000 pixels• 1 megapixel mode: 1024 (H) × 960 (V), Approx980,000 pixelsWhen CV-H100C/H100M is connected• 1 megapixel mode: 1000 (H) × 1000 (V), Approx1,000,000 pixelsWhen CV-035C/S035C/H035C/035M/S035M/H035Mis connected• 240,000 pixel mode: 512 (H) × 480 (V), Approx240,000 pixels• 310,000 pixel mode: 640 (H) × 480 (V), Approx310,000 pixels | |||
Camera input | • Two color/monochromecameras (Compatiblewith (CV-H500C/H200C/200C/S200C/H100C/035C/S035C/H035C/H500M/H200M/200M/S200M/H100M/035M/S035M/H035M,mixed connectionpossible)• Two extra cameras canbe connected by usingexpansion unit CV-E500.Up to fourcameras can beconnected. | |||
Main processor for image processing | DSP (High-speed) | |||
No. of registered settings | SD cards 1 and 2 can each hold 1000 programs (depending on the size of the SDcard and the size of the programs), external switching possible | |||
Number of screens that can be registered | Maximum 1000 screens for each program (depending on SD card size),Compressed saves possible | |||
Internal memory capacity | SD card slot x2 (SDHC compatible)Compatible with OP-87133 (512 MB: standard in SD1 slot for CV-5502/5002),CA-SD1G (1GB: standard in SD1 slot for CV-5702), CA-SD4G (4GB: SDHC) | |||
Window | Measurement area | 128 locations per program | ||
Mask area | 4 locations per area | |||
Color extraction function (valid only when a color camera is connected) | Color binary, color shade, Gray, RGB average gray (Colors can be specifiednumerically via HSB values)Compatible with 1:n copy | |||
Measurement | Area measurement | The shapes are rectangle, rotated rectangle, circle, oval, ring, arc or polygon (up to 12sides), edge detection rectangle area or edge detection circular area | ||
Position detection | Pattern search | • Multiple searches possible for both pattern area and search area. The shapes arerectangle, rotated rectangle, circle, oval, ring, arc, and polygon (up to 12 sides)• Pattern area can be masked (4 positions / area) | ||
V-search | • Up to 256 patterns can be searched simultaneously for both pattern area andsearch area. The shapes are rectangle, rotated rectangle, circle, oval, ring, arc,and polygon (up to 12 sides)• Pattern area can be masked (4 positions / area) | |||
Edge position | • Angles can be measured. The shapes are rectangle, rotated rectangle,circle, oval, ring, arc or polygon (up to 12 sides), edge detection rectanglearea or edge detection circular area | |||
Trend edgeposition | • Circle or straight line can be measured from the detection results• Shapes are rectangle, rotated rectangle, ring and arc | |||
Blob (Center ofgravity) | The shapes are rectangle, rotated rectangle, circle, oval, ring, arc or polygon (upto 12 sides), edge detection rectangle area or edge detection circular area | |||
Inspection mode | Edge position | |||
Edge pitch | ||||
Edge No. | The shapes are rectangle, rotated rectangle, circle, oval, circumference, arc,polygon (up to 12 sides), auto-adjusting rectangle or auto-adjusting circular area | |||
Edge angle | Shape is rectangle. | |||
Pair edge | The shapes are rectangle, rotated rectangle, circle, oval, ring, arc, polygon (up to12 sides), auto-adjusting rectangle or auto-adjusting circular area | |||
Trend edge width | Shapes are rectangle, rotated rectangle, ring and arc | |||
Blob (characteristic quantities) | • Labels, center of gravity, main axis angle, area, feret diameter, perimeter,roundness• The shapes are rectangle, rotated rectangle, circle, oval, ring, arc or polygon (up to 12 sides), edge detection rectangle area or edge detection circular area | |||
Stain detection | • Subtract stain detection by using subtract filter• Stain grouping function supports multiple stain detection and positionmeasurement• The shapes are rectangle, rotated rectangle, circle, oval, ring, arc or polygon (up to 12 sides), edge detection rectangle area or edge detection circular area• Supports measurement of the color image using fine color | |||
Trend edge flaw | • The shapes are rectangle, circle, oval, ring, arc, and polygon.• Supports flaw detection using straight lines, circles, ovals, and free-formstraight lines as reference models. | |||
Intensity inspection | The shapes are rectangle, rotated rectangle, circle, oval, ring, arc, polygon (up to12 sides), auto-adjusting rectangle or auto-adjusting circular area | |||
Color (only when acolor camerais connected) | • RGB and HSB measurement supported• The shapes are rectangle, rotated rectangle, circle, oval, ring, arc or polygon (up to 12 sides) | |||
Geometry | • Calculation result can be reflected• Shapes are point, line, and circle | |||
OCR | • Character recognition for max. 2 lines of 20 characters per line• Shape is rectangle• Built-in date/time encryption support function | |||
Interface | Control input | External trigger input | 2 pointsEV compatible inputrating: 26.4 V or less, 3mA or more4-camera simultaneouscapture/individual capturecan be selected (whenCV-E500 is not connected,images from up to twocameras can be capturedat the same time).Individual trigger delay (0 to 999 ms) can be selected for each trigger input | |
Control input | 18 inputsInput rating 26.4 V or less, 2 mA or more | |||
Control output | Universal output | 27 outputs NPN (including two FLASH outputs linked to external trigger.) | ||
Total comparator output | 1 output, NPN open collector, maximum 50 mA (30 V or less)Supports total status hold control and one shot output (1 to 9999 ms) | |||
Monitor output | SVGA 800x600 (24-bit color 60 Hz) | |||
Run indicator | Power, Error LED display | |||
RS-232C | Numerical value output, image data (compressible) and control input/outputenabled. Can be used simultaneously with other communication ports.Maximum baud rate of 115200 bps is supported.Do not use to connect to PLC link, CC-Link, or EtherNet/IP™ | |||
Ethernet | Numerical value output, image data (compressible) and control input/output enabled.Can be used simultaneously with other communication ports.100BASE-TX/10BASE-T | |||
USB | Numerical value output, image data (compressible) and control input/outputenabled. Can be used simultaneously with other communication portsUSB2.0 HI-SPEED compatible | |||
PLC link | Numerical value output and control input/output using the RS-232C port orEthernet port enabled.Following PLCs are supported via link unit*1:• KEYKENCE CORP.: KV-700 series, KV-1000 series, KV-3000 series, KV-5000 series,KV-5500 series• Mitsubishi Electric: A series (RS-232C only), Q series, L series• OMRON: SYSMAC C series (RS-232C only), CJ/CJ1 series• Yaskawa Electric: MP900 series (RS-232C only)/MP2000 seriesDo not use to connect to CC-Link, RS-232C, or EtherNet/IP™ | |||
CC-Link | By connecting the optional CC-Link unit CA-NCL10E, numerical value input/output and control input/output are enabled.• Supports remote device station, Ver. 2.00/1.10• Do not use to connect to PLC link, RS-232C, or EtherNet/IP™ | |||
EtherNet/IP™ | Numerical value input/output and control input/output enabled while using anEthernet port• Supports periodic communication (Max. 1436 bytes), supports messagecommunication• Up to 128 units can be connected• Compliant with compliance test Version.A5• Do not use to connect to PLC link, RS-232C, or CC-Link | |||
Illumination control | By connecting the optional illumination expansion unit, LED illumination (12 V, 24V) and intensity control are enabled.• 2 channels per unit, connect up to 4 units• Supports multi-pattern illumination function | |||
Continuous capture function | • 1 to 32-time multi-measurement (maximum, minimum and average values)• Error values can be excluded from the measurement result | |||
Execution condition setting function | Can set whether to execute the results (OK/NG) for other measurement andcalculation windows in each measurement window. | |||
Image | Processing area setting function | • The applicable 980,000 pixels (1024 (H) x 960 (V)) canbe captured from 1,980,000 pixels (1 megapixel mode).• The applicable 240,000 pixels (512 (H) x 480 (V))can be captured from 320,000 pixels (normalmode)However, when CV-H035C/H035M is connected, support is only providedfor 240,000 pixels of the 310,000 pixels used for the process area. | ||
Scan mode | Progressive/interlace selectable | |||
Capturing start/end line setting function | Desired capture start/end line can be set within the image capture range.CV-H200C/H200M cannot capture fewer than 100 lines. | |||
Correction | Position adjustment | Batch, individual (maximum 128 settings), X, Y, ±180° rotation. | ||
Camera gain adjustment | Sensitivity adjustment, offset, and span adjustment (RGB batch/individual and span can be set for each of 16 brightness levels. RGBindividual setting can be supported when color camera is connected.) | |||
White balance adjustment (valid only when a color camera is connected) | Manual setting using white paper | |||
Image inversion function | Can generate mirror images | |||
Scaling | X and Y calibration setting for each camera. Conversion from measurementvalues and calculation values is supported. | |||
Filter function | Count | The same type of filter can be used up to 9 times. 13 steps. (For binarization and subtract only: 1 step/window) | ||
Type | Expand, shrink, average, median, edge sharpening, edge extract X, edge extractY, Sobel, Prewitt, Roberts, Laplacian, binary, subtract, illumination adjustment,contrast conversion, image extraction, image shade correction, Blur | |||
Display language | Japanese/English/German/Italian/French/Traditional Chinese/Simplified Chineseselectable | |||
Calculation | Numerical | Number of settings | 128 calculations/1 program | |
Arithmetic operation | +, -, x, ÷ | |||
Arithmetic function | Square, exponential, counting fractions as one, round-off fractions, maximum, minimum, average, average within range,square root, absolute value, remainder, distance, angle, sin, cos, tan, asin, acos, atan, π | |||
Comparative operator | <, ==, Not | |||
Geometric calculation | Distance between 2 points, angle of line segment, circle radius, circle center,average angle, straight line, cross point, distance between a point and a straightline, straight line angle, angle between the two crossed lines, perpendicular linebetween a point to a line, perpendicular bisector , midpoint | |||
Coordinate conversion function. | Coordinate system conversion, rotating matrix | |||
Type conversion function | Coordinate constant conversion, constant coordinate conversion,angle unit conversion | |||
Logical operator | AND, OR, NOT, XOR | |||
Sort function | Maximum value index output, minimum value index output | |||
System function | Number of measurement times, measurement time, year, month, day, time, minute, second | |||
Time axis operation function | Previous measurement result acquisition operator | |||
Command memory | 1000 command memories that can be rewritten from external devicesor the remote control console during operation are installed. | |||
Support | Statistics analysis | No. of data | Max. 20000 data (can be saved into an SD card in a batch) | |
Statistical items | Maximum, minimum, average value, deviation (3σ), total status OK/NG times | |||
Screen save (valid when monochrome | The following number ofimages can be saved inthe system's memory:• Maximum 1023 images (monochrome camerain 240,000 pixel mode)• Maximum 511 images (monochrome camera in310,000 pixel mode)• Maximum 255 images (monochrome camerain 1 megapixel mode)• Maximum 127 images (monochrome camerain 2 megapixel mode)• Maximum 50 images (monochrome camerain 5 megapixel mode)• Maximum 1020 images (color camera in 240,000pixel mode)• Maximum 509 images (color camera in310,000 pixel mode)• Maximum 252 images (color camera in 1megapixel mode)• Maximum 124 images (color camera in 2megapixel mode)• Maximum 47 images (color camera in 5megapixel mode) (These are the maximumvalues with only onecamera connected, and[Condition] set to [AllImages].) | |||
Programming aid | Screen Magnification | Between 4% and 1600% during setting or operation (6% and 2500% during fullscreen display) (Size can be set for each screen while displaying multiplescreens.) | ||
Edge Waveform Display | Edge waveform can be graphically displayed during setting or operation, andedge intensity and measurement values (some are not supported) can bedisplayed during setting. | |||
Profile Display | Trend edge position and gap can be graphically displayed during setting oroperation. | |||
Stability display | Stain detection (stain level) is displayed during setting or operation. | |||
Character Extraction Display | OCR automatic cutout waveform graphics can be displayed during setting oroperation | |||
Shift all windows | Selected windows from an identical camera or an identical registered image canbe shifted in the desired XY direction in a group. | |||
Defect Waveform Display | The flaw level waveform of the trend edge tool can be displayed as a graphic inProgram or Run mode. | |||
Display template | No. of display templates | 10 templates/1 program (within which 4 templates are specified values),externally selectable | ||
No. of screens that can be displayed simultaneously | Max. 5 screens can be displayed at the same time (when 5 scr. (HORIZONTAL)/5 scr. (VERTICAL) is selected). | |||
Hold image | Up to the past three images (NG images) can be displayed as hold images.Measurement results and measurement time can be viewed. (The number ofdisplayable times varies between 0 and 3 depending on camera's connectionstate | |||
Screen customization | No. of customized screens | 10 screens/1 program | ||
Custom item | Character string: Measurement value (decimal point can be specified), result,custom character, graphics, active text | |||
Measurement result interlink | • Display color can be changed according to the result for figures and customcharacters.• Can set a message in the allocation table that relates to the measurementvalue (active text) | |||
Operation rewrite function | • Upper/lower tolerance or command memory can be rewritten during operation.• Supports illumination adjustment during operation (when CA-DC21E isconnected) | |||
Emulation function | Built-in emulation function that can create new program data and save data onCV-5002SE in the FE format for the CV-3002 Series SE, SEII, and SEIII, and theCV-5002 Series. | |||
Program file update function | The program data used on the CV-3002 Series or CV-5002FE can be converted into the program data format for the CV-5002 Series second edition. | |||
Custom menu function | Shortcut menu to a desired program screen can be created (20 menus/program). | |||
Memory card save function (SD2 slot only) | • Measurement value, judgment result, NG count, measurement image (compressible), stored image (compressible), captured image, statisticsanalysis data, RS-232C communication log, program data (only setting contentcan be saved to both SD1 slot and SD2 slot)• Can save data during test run (except for program data) | |||
Others | Screen capture function, password function, re-test function, file managementfunction, I/O monitoring, RS-232C monitoring (with log save function) | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 2.4 A (2 cameras at maximum load)/3.2 A (4 cameras at maximum load) | |||
Environmental resistance | Ambient temperature | When 2 cameras are connected: 0 to +50 °C 32 to 122 °F (0 to +45 °C 32 to 113 °F when a camera with 1,000,000 pixels or more is connected) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 1,250 g | |||
*1 Some models also are compatible with the RS-232C, Ethernet ports in the system. |