Intuitive Vision System
CV-5000 series
Recommended Replaceable Products: Environment-resistant 0.31 megapixel camera (Color) - CA-035C
Contact Us: 1-888-539-3623 Inquiry form
Digital Double-speed Color Camera CV-035C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-035C | |||
Type | Camera | |||
Image element | 1/3 -inch color CCD image receiving element, 2 x high-speed reading using square-pixel, 350,000 pixels | |||
Valid pixel count | 320,000 pixels 656 (H) x 492 (V) *1 | |||
Pixel transfer frequency | 24.5MHz | |||
Scanning system | Progressive (16 ms) | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | 1/15, 1/30, 1/60, 1/120, 1/240, 1/500, 1/1000, 1/2000, 1/5000, 1/10000, 1/20000, 0.05 msec to 9000 msec can be set with numeric values. | |||
Lens mount | C-mount | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 100 g (not including lens) | |||
*1 In 310,000-pixel mode, 310,000 pixels (640 x 480) serve as the processing area. In 240,000-pixel mode, 240,000 pixels (512 x 480) serve as the processing area. |