Intuitive Vision System
CV-3000 series
Recommended Replaceable Products: High-speed, small 2 megapixel camera Color CMOS - CA-HS200C
Contact Us: 1-888-539-3623 Inquiry form
Small Digital 2-million-pixel Color Camera (Camera Section) CV-S200CH (CV-S200C)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-S200CH | |||
Type | Camera*1 | |||
Image element | 1/1.8-inch color CCD image receiving element, square-pixel/all-pixel reading, 2,010,000 pixels | |||
Valid pixel count | 1,920,000 pixels 1600 (H) x 1200 (V) *2 | |||
Pixel transfer frequency | 40 MHz | |||
Scanning system | Progressive (58.5 ms: 2,000,000-pixel mode, 47.6 ms: 1,000,000-pixel mode) | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | 1/15, 1/30, 1/60, 1/120, 1/240, 1/500, 1/1000, 1/2000, 1/5000, 1/10000, 1/20000, 0.05 msec to 9000 msec can be set with numeric values. | |||
Lens mount | Special mount (M15.5 P0.5 male) | |||
Environmental resistance | Ambient temperature | Head: 0 to +40 °C 32 to 104 °F, relay unit: 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Head: Approx. 210 g (including the cable, not the lens) | |||
*1 The CA-CN17 camera cable (17 m 55.8') and the CA-CN17R high-flex camera cable (17 m 55.8') cannot be used. |