Intuitive Vision System
CV-2000 series
Recommended Replaceable Products: Intuitive Vision System - CV-X series
Contact Us: 1-888-539-3623 Inquiry form
Ultra Small Digital Double-speed Black-and-white Camera (Camera Section) for CV-2000 Series CV-022H (CV-022)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-022H | |||
Type | Camera | |||
Image pickup element | 1/3-inch monochrome CCD image receiving element, 2x high-speed progressive scan using square pixels, 350,000 pixels | |||
Scanning system | 1/60 s progressive, 1/120 s interlace | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | 1/60, 1/120, 1/240, 1/500, 1 /1000, 1/2000, 1/5000, 1/10000, 1/20000 | |||
Lens mount method | Special mount (M10.5 P0.5 male) | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 160 g (including the cable) |