Specs Color LCD Monitor CA-M series

Multi-touch enabled 12 " touch panel/12 " LCD color monitor

Model

CA-MP120T*1*2

CA-MP120*1

Image

Display panel

No. of dots

1,024 (W) x 768 (H) dots or 800 (W) x 600 (H) dots

Active display area

245 (W) x 184 (H) mm 9.65 " (W) x 7.24 " (H)

Structure

Panel-mount type Front face is IP65 rated when panel mounted

Backlight

Duration

Approx 100,000 hours (When installed in an upright position under 25 °C 77 °F)

Input/Output

Input signal

Analog RGB signal (0.7 Vp-p, 75 Ω) , Horizontal/vertical synchronization signal

Input signal mode

1,024 (W) x 768 (H) , Vertical frequency: 60 Hz or
800 (W) x 600 (H) , Vertical frequency: 60 Hz

Connector

High-density D-sub 15-pin female (3-way, inch screw)

Touch panel connector

D-sub 9-pin male (2-way, inch screw) *3

-

Console connector

Connector for RJ45 use

Rating

Power voltage

24 VDC ±10 %

Current consumption

1 A max.

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

85% RH or less

Weight

Approx. 2.3 kg

*1 Options for CA-MP120(T) Monitor mounting stand: OP-87262, Pole-mounting bracket: OP-42279
*2 Options for CA-MP120T
For XG-X/XG-7000/CV-X400: OP-87264 (Touch panel modular RS-232C cable 3 m 9.84 ') , OP-87265 (Touch panel modular RS-232C cable 10 m 32.8 ')
For XG-8000: OP-87258 (Touch panel RS-232C cable 3 m 9.84 ') , OP-87259 (Touch panel RS-232C cable 10 m 32.8 ')
Screen protector: OP-87263
Handheld console junction cable: OP-87260 (Handheld console junction cable 3 m 9.84 ') , OP-87261 (Handheld console junction cable 10 m 32.8 ')
*3 Use a junction cable if the handheld console is inserted into the slot at the console connector.
Console connector does not support XG-X Series USB consoles.

Back to top

Model

CA-MP81

Image

Display panel

Display color

a-Si, TFT active matrix method

262144

No. of dots

800 (W) x 600 (H) dots

Active display area

170.4 mm (W) x 127.8 mm (H) 6.709" x 5.031"

Structure

Panel-mount type, Only the front face is dust-proof and splash-proof equivalent to IP65f.

Backlight

Duration

Approx. 50,000 hours (average)
(When installed in an upright position under 25 °C 77°F)

Input/Output

Input signal

Analog RGB signal (0.7 Vp-p,
75 Ω), Horizontal/vertical
synchronization signal

Input signal mode

800 (W) x 600 (H),
Vertical frequency: 60 Hz

Connector

High-density D-sub 15-pin female (3-way, inch screw)

Rating

Power voltage

24 VDC ±10 %

Current consumption.

1 A max.

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

85% RH or less (No condensation)

Weight

Approx. 1,200 g

Back to top

Model

CA-S20D *1

Image

No. of adjustable axes

4

Angular
travel range

Front/back adjustment

0 to 100°

Horizontal adjustment

±5°

Left/right adjustment

Horizontal travel range

±20 mm ±0.79"

Scale display

Angle

Display resolution 1° (0.1° when using vernier scale)

Distance

Display resolution 1 mm 0.04" (0.1 mm when using vernier scale)

Adjustment
screw pitch

Front/back rotation

- (manual)

Horizontal rotation

2.3°/turn

Left/right rotation

Horizontal travel

10 mm 0.39" /turn

Withstand load

3 kg

Lock function

Lockscrews, torqued to 50 cN m

Environmental resistance

Ambient temperature

0 to +50 °C 32 to 122 °F

Relative humidity

85% RH or less (No condensation)

Weight

1.3 kg

*1 Supported camera models:
CA-HL02MX/04MX/08MX, CA-HF6400C/M, CA-HF2100C/M, CA-H048CX/MX, CA-H200CX/MX, CA-H500CX/MX

Back to top

Model

CA-U4

Image

Type

24 VDC Power supply

Input conditions

Rated input voltage

85 to 264 VAC , 47 to 63Hz , 110 to 370 VDC*1

Inputconditions

Efficiency

82% (100 VAC)/85% (200 VAC)typ. (at 100% load)

Input conditions

Rated input current

2.2 A or less (100 VAC)/1.1 A or less (200 VAC)

Output conditions

Rated output voltage

24 VDC

Rated output current

6.5A

Protection

Overvoltage protection

Constant current drop method, automatic recovery, 7.9 A or more

Activates at 26.4 V or more. Voltage interruption method,
recovers when input is applied again.*2

Applicable standards

Safety standards

UL : UL508、UL60950-1
C-UL : CSA C22.2 No.14-M95, CSA C22.2 No.60950-1-03
EN : EN60950-1、EN50178
IEC : IEC60950-1

EMC standard

FCC Part15B Class A, EN55011 Class A, EN61000-6-2

Limits for harmonic current emissions

EN61000-3-2

Environmental resistance

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Relative humidity

85%RH or less (No condensation)

Storage temperature

-20 to +70 °C -4 to 158 °F (No freezing)

Weight

Approx 700 g

*1 The rated input voltage and rated frequency when applying for safety standards are 100 to 240 VAC, 50/60 Hz.
*2 To recover, turn off the input power supply, leave it off for 1 minute or more, and then turn it on again.

Back to top