Color LCD Monitor
CA-M series
Contact Us: 1-888-539-3623 Inquiry form
Monitor CV-M30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-M30 | |||
Display panel | Display color | Full color | ||
No. of dots | 320 (H) x 240 (V) mm 12.598" (H) x 9.449" (V) | |||
Display screen size | 5.5-inch 111.364.384" (H) x 85.523.367" (V) mm | |||
Displaypanel | Driving method | TFT active matrix method | ||
Video input | NTSC composite signal, 1.0 Vp-p, 75 Ω | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption. | 700 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 570 g |