Color LCD Monitor
CA-M series
4-axis Fine Adjustment Jig for Camera CA-S20D
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-S20D *1 | |||
No. of adjustable axes | 4 | |||
Angular | Front/back adjustment | 0 to 100° | ||
Horizontal adjustment | ±5° | |||
Left/right adjustment | ||||
Horizontal travel range | ±20 mm ±0.79" | |||
Scale display | Angle | Display resolution 1° (0.1° when using vernier scale) | ||
Distance | Display resolution 1 mm 0.04" (0.1 mm when using vernier scale) | |||
Adjustment | Front/back rotation | - (manual) | ||
Horizontal rotation | 2.3°/turn | |||
Left/right rotation | ||||
Horizontal travel | 10 mm 0.39" /turn | |||
Withstand load | 3 kg | |||
Lock function | Lockscrews, torqued to 50 cN m | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 85% RH or less (No condensation) | |||
Weight | 1.3 kg | |||
*1 Supported camera models: |