Color LCD Monitor
CA-M series
8.4" LCD color monitor CA-MP82
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-MP82 | |||
Display panel | Display element | a-Si, TFT active matrix method | ||
Display color | 16,777,216 | |||
Number of pixels | 1024 (W) × 768 (H) pixels | |||
Active display area | 170.4 (W) × 127.8 (H) mm 6.71" (W) × 5.03" (H) | |||
Backlight | Operating life | Approx. 80000 hours (Vertical installation at 25°C 77°F) | ||
Input | Input signal | VGA (0.7 Vp-p, 75 Ω) | ||
Input signal mode | 1024 (W) × 768 (H) pixels, Vertical frequency: 60 Hz or | |||
Connector | High-intensity D-sub 15-pin female (3-way, inch screw) | |||
Construction | Panel-mounting type, Only the front surface provides | |||
Ratings | Power voltage | 24 VDC ±10% | ||
Current consumption | 0.4A max. | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32 to 104°F | ||
Relative humidity | 85% RH or less | |||
Weight | Approx. 1200 g |