Color LCD Monitor
CA-M series
8.4-inch LCD Color Monitor (Analog SVGA) CA-MP81
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-MP81 | |||
Display panel | Display color | a-Si, TFT active matrix method | ||
262144 | ||||
No. of dots | 800 (W) x 600 (H) dots | |||
Active display area | 170.4 mm (W) x 127.8 mm (H) 6.709" x 5.031" | |||
Structure | Panel-mount type, Only the front face is dust-proof and splash-proof equivalent to IP65f. | |||
Backlight | Duration | Approx. 50,000 hours (average) | ||
Input/Output | Input signal | Analog RGB signal (0.7 Vp-p, | ||
Input signal mode | 800 (W) x 600 (H), | |||
Connector | High-density D-sub 15-pin female (3-way, inch screw) | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption. | 1 A max. | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 85% RH or less (No condensation) | |||
Weight | Approx. 1,200 g |