Lenses (for Machine Vision)
CA-L series
Ultra high resolution Telecentric Macro Lens Straight 0.8x CA-LMHR08
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LMHR08*1 | |||
Optical magnification | x0.69 to x0.88 | |||
Max. compatible image sensor size | 2/3" | |||
Field of view | 2/3": Low magnification 12.2 x 10.3 mm 0.48" x 0.41", High magnification 9.5 x 8.0 mm 0.37" x 0.31" | |||
F-stop range (aperture) | Low magnification: 5.6 to 23, High magnification: 7.1 to 29 | |||
Resolving power | Center/periphery: 120 cycles/mm | |||
WD | Low magnification: 111.0 mm 4.37", High magnification: 111.0 mm 4.37"*2 | |||
TV distortion | Low magnification: 0.005 %, High magnification: -0.001 % | |||
Depth-of-field | Low magnification: 2.689 mm0.11", High magnification: 1.653 mm0.07"*3 | |||
Mount | C-mount | |||
Pixel resolution | 5 µm 0.20 Mil/pixel*4 | |||
Resolution | 5.4 µm 0.21 Mil*5 | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 80% RH or less (No condensation) | |||
Weight | Approx. 285 g | |||
*1 The above values were calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |