Lenses (for Machine Vision)
CA-L series
Supporting 4/3" Telecentric Macro Lens x2 CA-LMHE20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LMHE20 *1 | |||
Optical magnification | ×2.0 | |||
WD (at reference magnification) | 80.6 mm 3.17" *2 | |||
Compatible image sensor size | 4/3" (ø23 mm ø0.91") | |||
Field of view | 5.1 mm × 6.4 mm 0.20" × 0.25" (With CA-HF2100x connected) | |||
F-stop range (aperture) | 5.0 to 72 | |||
Resolution | 1.7 μm 0.07 Mil *3 | |||
Resolving power | Center/periphery: 120 cycles/mm | |||
TV distortion | 0.10 % | |||
Depth-of-field | 0.32 mm 0.01" *4 | |||
Mount | C-mount | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 80% RH or less (no condensation) | |||
Weight | Approx. 830 g 29.30 lb | |||
*1 Depending on factors such as the installation orientation and the vibrations of the environment, consider reinforcing the installation such as by implementing countermeasures to hold the lens in place. |