Lenses (for Machine Vision)
CA-L series
Contact Us: 1-888-539-3623 Inquiry form
Lens CA-LM8
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LM8*1 | |||
Type | Standard | |||
Optical magnification (reference magnification) | x8 | |||
Magnification range | Approx. ±5 % relative to reference axis | |||
WD (at reference magnification) | 64.5 mm 2.54" *2 | |||
Compatible image sensor size | 1/2" | |||
Field of view (at reference magnification) | 1/3" | 0.45 x 0.6 mm 0.018" x 0.024" | ||
1/2" | 0.6 x 0.8 mm 0.024" x 0.031" | |||
2/3" | - | |||
F-stop range (aperture) | 52.4 | |||
Depth-of-field | 79 µm 3.11 Mil*3 | |||
Max. TV distortion | -0.04 % | |||
Resolution | 4.4 µm 0.17 Mil*4 | |||
Mount | C-mount | |||
Ambient temperature/humidity range | 0 to +50 °C 32 to 122 °F, 80 % RH (No condensation) | |||
Weight | Approx. 67 g | |||
*1 The above values are all calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |