Lenses (for Machine Vision)
CA-L series
Telecentric macro lens 0.5-1.0x CA-LM0510
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LM0510*1 | |||
Optical magnification (reference magnification) | x0.5 to x1.0 | |||
WD (at reference magnification) | x0.5: 111 mm 4.37", x1.0: 78 mm 3.07"*2 | |||
Compatible image sensor size | 2/3" | |||
Field of view (at reference magnification) | 1/3" | 3.6 x 4.8 mm to 7.2 x 9.6 mm 0.14" x 0.19" to 0.28" x 0.38" | ||
1/2" | 4.8 x 6.4 mm to 9.6 x 12.8 mm 0.19" x 0.25" to 0.38" x 0.50" | |||
2/3" | 6.6 x 8.8 mm to 13.2 x 17.6 mm 0.26" x 0.35" to 0.52" x 0.69" | |||
F-stop range (aperture) | 5 to CLOSE (F-stop: 2.8 to CLOSE) | |||
Depth-of-field | x0.5: 5.12 mm 0.20", x1.0: 1.28 mm 0.05"*3 | |||
Max. TV distortion | x0.5: -0.4 %, x1.0: -0.1 % | |||
Resolution | x0.5: 6.7 µm 0.26 Mil, x1.0: 3.4 µm 0.13 Mil*4 | |||
Mount | C-mount | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (no condensation) | |||
Weight | Approx. 220 g | |||
*1 The above values were calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |