Lenses (for Machine Vision)
CA-L series
2" high-resolution, low-distortion lenses 18 mm CA-LHT18
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LHT18 | |||
F-stop | F2.8 to 16 | |||
Focal point | 18 mm 0.71" | |||
Minimum WD | 0.1 m 0.33' | |||
Mount | Special mount (M40 P0.75) | |||
Compatible image sensor size | 2" | |||
TV distortion | 1.25% | |||
Resolving power | 160 cycles/mm at center, 100 cycles/mm on periphery *1 | |||
Filter size | 77 mm 3.03" P0.75 | |||
Ambient temperature/humidity range | 0 to 50°C 32 to 122°F, 80% RH or less (no condensation) | |||
Weight | Approx. 450 g | |||
*1 Inspection value |