Specs LED Lighting CA-D series

Model

CA-DRM5X

CA-DRM10X

CA-DRM20X

Image

Type

Multi-Spectrum Lighting

Illumination method

Ring illumination (with support for optional CA-DRM (DA) Series dome attachment and CA-DRM (PA) Series polarization attachment*1)
Multi-Spectrum lighting / LumiTrax lighting / Normal lighting (single-color lighting in all directions)*2
Constant current control mode (1,024-step digital gradation: With CA-DC60E connected / Adjustable per wavelength*3)

Response speed

1 ms or less

LED

Peak wavelength

Ultraviolet: 405 nm / Blue: 457 nm / Green: 527 nm / Orange: 600 nm / Red: 660 nm
Far red: 730 nm / Infrared: 860 nm / White: 600 nm (All values approximate)

Controller connection

Dedicated cable (3 m 9.8' / 5 m 16.4' / 10 m 32.8'), Max. 30 m 98.4' (with extension cables*4)

I/F input

12-pole connector (dedicated cable)

Power consumption

51.4 W (during normal light emission)

71.0 W (during normal light emission)

Environmental resistance

Ambient temperature

0 to 40 °C 32 to 104 °F

Relative humidity

65%RH or less (No condensation)

Weight

Approx. 560 g (With dome attachment: Approx. 680 g/With polarization attachment: Approx. 690 g)

Approx. 600 g (With dome attachment: Approx. 820 g/With polarization attachment: Approx. 810 g)

Approx. 1,080 g (With dome attachment: Approx. 1,730 g/With polarization attachment: Approx. 1,570 g)

*1 The UV and IR wavelengths cannot be used when the polarization attachment is attached.
*2 Continuous lighting can only be set during normal lighting when brightness value control is set to ON.
*3 Simultaneous lighting of multiple colors is not supported.
*4 Connection of up to two dedicated extension cables is allowed.

Back to top

Ring Lights (Direct, Flat type)

Model

CA-DRR4F

CA-DRW4F

CA-DRB4F

CA-DRR10F

CA-DRW10F

CA-DRB10F

Image

Type

Ring Light (Direct, Flat type)

LED color

Red

White

Blue

Red

White

Blue

Diffusion plate

OP-42337

OP-42339

Polarizing plate

OP-42336

OP-42338

Power consumption

1.5 W

2.9 W

8.3 W

7.9 W

Input voltage

12 VDC

Weight

Approx. 20 g

Approx. 90 g

Approx. 80 g

Back to top

Multi-angle Lights (Ring)

Model

CA-DRR8M

CA-DRW8M

CA-DRB8M

CA-DRR13M

CA-DRW13M

CA-DRB13M

Image

Type

Multi-angle Light (Ring)

LED color

Red

White

Blue

Red

White

Blue

Power consumption

6.6 W

10.6 W

12.5 W

19.8 W

Input voltage

12 VDC

Weight

Approx. 150 g

Approx. 260 g

Back to top

Multi-angle Lights (Square)

Model

CA-DQW7M

CA-DQW10M

CA-DQW12M

Image

Type

Multi-angle Light (Square)

LED color

White

Power consumption

11.3 W

16.9 W

19.9 W

Input voltage

12 VDC

Weight

Approx. 160 g

Approx. 250 g

Approx. 310 g

Back to top

High-Intensity LumiTrax™ Lights

Model

CA-DRW5X

CA-DRW10X

CA-DRW20X*1

Image

Type

High-Intensity LumiTraxTM Light

LED color

White

Power consumption

34.5 W (during normal light emission)

40.5 W (during normal light emission)

60.9 W (during normal light emission)

Weight

Approx. 190 g

Approx. 240 g

Approx. 610 g

*1 When connecting two units, including the CA-DRW20X, to the CA-DC50E, DC30E, the maximum light intensity that can be set is limited. For details, contact KEYENCE.

Back to top

Bar Lights

Model

CA-DBR5

CA-DBW5

CA-DBB5

CA-DBR8

CA-DBW8

CA-DBB8

CA-DBR13

CA-DBW13

CA-DBB13

Image

Type

Bar Light

LED color

Red

White

Blue

Red

White

Blue

Red

White

Blue

Diffusion plate

OP-42283

OP-87042

OP-42282

Polarizing plate

OP-42281

OP-87043

OP-42280

Power consumption

1.7 W

2.9 W

3.6 W

4.8 W

4.2 W

7.3 W

Input voltage

12 VDC

Weight

Approx. 35 g

Approx. 40 g

Approx. 60 g

Approx. 80 g

Approx. 90 g

Back to top

Bar Lights

Model

CA-DBW12W

CA-DBW24W

Image

Type

Bar Light

LED color

White

Diffusion plate

A diffusion plate is included with the CA-DBWxxW. The thickness of the diffusion plate is approximately 2 mm 0.08".

Power consumption

13.8 W

27.6 W

Input voltage

12 VDC

Polarizing diffusion plate

OP-87975*1

OP-87976*1

Weight

Approx. 195 g

Approx. 345 g

*1 The included diffusion plate and polarizing diffusion plate cannot be used with the product at the same time. There may be air bubbles or foreign substances on the surface of the polarizing diffusion plate, but these have no effect on the image quality. Even if such substances are present, the product is still within the inspection standards, and these substances do not indicate that the product is defective.

Back to top

Line Lights

Model

CA-DZW15D*1

CA-DZW30D*1

CA-DZW45D*1

CA-DZW5

Image

Type

Diffuse Line Lights

Line Light

LED color

White

Power consumption

13.2 W

26.4 W

19.8 W × 2 ch*2

4.7 W*3

Input voltage

12 VDC

Weight

250 g

420 g

620 g

Approx. 240 g

*1 The diffusion plate is integrated into the light and is not removable.
When using a line scan camera, use DC Mode on the CA-DC21E/DC40E.
*2 Connect this model to both channels.
*3 When using a line camera with the CA-DC21E & CA-DC40E, set light configuration to DC mode.

Back to top

High-Intensity, Large Bar Lights

Model

CA-DBW34H

CA-DBW50H

Image

Type

High-Intensity, Large Bar Light

LED color

White

Diffusion plate

A diffusion plate is included with the CA-DBWxxH. The thickness of the diffusion plate is approximately 2 mm 0.08".

A diffusion plate is included with the CA-DBWxxH.
The thickness of the diffusion plate is approximately 2 mm 0.08".

Power consumption

18.4 W × 2 ch*1*2

19.8 W × 2 ch*1*2

Input voltage

12 VDC

Polarizing diffusion plate

OP-87977*3

OP-87978*3

Weight

Approx. 1,050 g

Approx. 1,490 g

*1 Connect these models to both channels.
*2 A diffusion plate is included with the CA-DBWxxH. The thickness of the diffusion plate is approximately 2 mm 0.08".
*3 The included diffusion plate and polarizing diffusion plate cannot be used with the product at the same time.
There may be air bubbles or foreign substances on the surface of the polarizing diffusion plate, but these have no effect on the image quality. Even if such substances are present, the product is still within the inspection standards, and these substances do not indicate that the product is defective.

Back to top

Dome Lights

Model

CA-DDR8

CA-DDW8

CA-DDB8

CA-DDR15

CA-DDW15

CA-DDB15

Image

Type

Dome Light

LED color

Red

White

Blue

Red

White

Blue

Power consumption

5.8 W

11 W

18.8 W

Input voltage

12 VDC

Weight

Approx. 70 g

Approx. 130 g

Approx. 170 g

Back to top

Back Lights

Model

CA-DSR2

CA-DSW2

CA-DSB2

CA-DSR3

CA-DSW3

CA-DSB3

Image

Type

Back Light

LED color

Red

White

Blue

Red

White

Blue

Power consumption

2.2 W

2.9 W

3.6 W

5.8 W

Input voltage

12 VDC

Weight

Approx. 30 g

Approx. 40 g

Back to top

Back Lights

Model

CA-DSR9

CA-DSW7

CA-DSB7

CA-DSR15

CA-DSW15

CA-DSB15

CA-DSW30*1

Image

Type

Back Light

LED color

Red

White

Blue

Red

White

Blue

White

Power consumption

14 W

18 W

27.4 W

19.8 W × 2 ch

Input voltage

12 VDC

Weight

Approx. 110 g

Approx. 90 g

Approx. 320 g

Approx. 1,780 g

*1 Connect it to both channels.

Back to top

Wavelength Conversion Sheet

Model

CA-DWC30

Image

Peak wavelength after conversion

615 nm 0.024 Mil

Conversion efficiency

Approx. 80 to 90 %*1

Sheet size

A4 (210 × 297 mm 8.27" × 11.69"), thickness: 0.2 mm 0.01"*2

Sheet composition

(1) Laminate: Polyester film (transparent, sand mat treatment)
(2) Special wavelength converting material
(3) Foamed polyester film (white)
(4) Highly adhesive, re-peelable type*3
(5) Release liner with graduated grid

Weight

Approx. 20 g (including the peelable sheet)

*1 This is the value only for the special wavelength converting material.
*2 The wavelength converting material is applied on the entire A4-sized surface with no margins.
*3 Adhesive strength: 9.4 N/25 mm 0.98" 30 minutes after application, 10.8 N/25 mm 0.98" 24 hours after application

Back to top

Coaxial Lights (Vertical)

Model

CA-DXR3

CA-DXW3

CA-DXB3

CA-DXR5

CA-DXW5

CA-DXB5

CA-DXR7

CA-DXW7

CA-DXB7

Image

Type

Coaxial Light (On-Axis)

LED color

Red

White

Blue

Red

White

Blue

Red

White

Blue

Power consumption

1.8 W

1.9 W

5 W

4.9 W

6.7 W

10.1 W

Input voltage

12 VDC

Weight

Approx. 60 g

Approx. 230 g

Approx. 380 g

Back to top

Spot Lights

Model

CA-DPR2

CA-DPW2

CA-DPB2

Image

Type

Spot Light

LED color

Red

White

Blue

Power consumption

8.4 W (2.0 W)*1

Input voltage

12 VDC

Weight

Approx. 20 g

*1 The power consumption specification indicates the total consumption (CA-DP spot + CA-DP power adapter). The specification in parenthesis is just for the CA-DP spot light.

Back to top

Dedicated power adapter

Model

CA-DPU2

Image

Type

Dedicated power adapter

Compatible lighting

CA-DPR2, CA-DPW2, CA-DPB2

Weight

Approx. 120 g

Back to top

Low Angle Lights

Model

CA-DLR7

CA-DLR12

Image

Type

Low Angle Light

LED color

Red

Power consumption

2 W

3.3 W

Input voltage

12 VDC

Weight

Approx. 40 g

Approx. 85 g

Back to top