LED Lighting
CA-D series
Side View Mirror OP-87895
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87895*1 | |||
Type | Right-angle mirror for High-resolution, Telecentric Macro Lens | |||
Number included | 1 | |||
Environmental resistance | Ambient temperature range | 0 to 50 °C 32 to 122 °F | ||
Weight | Approx. 120 g | |||
*1 Fix the right-angle mirror in place separately from the lens. The mirror cannot be fixed to the lens. During use, ensure that there is some space between the right-angle mirror and the lens. |