LED Lighting
CA-D series
Ultra-compact Switch-mode power supply CA-U5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-U5 | |||
Input conditions | Rated input voltage | 85 to 264 VAC 47 to 63 Hz, 110 to 370 VDC *1 | ||
Inputconditions | Efficiency | 82% (100 VAC) /85% (200 VAC) typ. (at 100% load) | ||
Input conditions | Rated input current | 3.9 A max. (100 VAC)/ 1.8 A max. (200 VAC) | ||
Output conditions | Rated output voltage | 24 VDC | ||
Rated output current | 12.5 A | |||
Protection | Overvoltage protection | 15.6 A or more *2 | ||
Activates at 26.4 V or more. Voltage interruption method, recovers when input is applied again. *3 | ||||
Applicable standards | Safety standards | UL: UL508, UL60950-1 | ||
EMC standard | FCC Part15B ClassA, EN55011 ClassA, EN61000-6-2 | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 85%RH or less (No condensation) | |||
Storage temperature | -20 to +70 °C -4 to +158 °F (No freezing) | |||
Weight | Approx. 1540 g 3.40 lb | |||
*1 When applying for safety standards, the rated input voltage was 100 to 240 VAC and the rated frequency was 50/60 Hz. |