LED Lighting
CA-D series
Line lighting for LumiTrax™ (specular reflection mode) 500mm CA-DZW50X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DZW50X | |||
Type | LumiTraxTM (specular reflection mode) line lighting | |||
LED color | White | |||
Controller connection | Dedicated cable (3 m 9.8', 5 m 16.4', 10 m 32.8') , 30 m 98.4' max. (when using extension cables*1) | |||
Rating | Power/current consumption | 105 W (4.9 A*2) | ||
Weight | Approx. 3300 g | |||
*1 Up to two extension cables can be connected to the dedicated cable. |