LED Lighting
CA-D series
White Diffuse Line Lights 300 mm CA-DZW30D
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DZW30D*1 | |||
Type | Diffuse Line Lights | |||
LED color | White | |||
Power consumption | 26.4 W | |||
Input voltage | 12 VDC | |||
Weight | 420 g | |||
*1 The diffusion plate is integrated into the light and is not removable. |