LED Lighting
CA-D series
Recommended Replaceable Products: White Diffuse Line Lights 300 mm - CA-DZW30D
Contact Us: 1-888-539-3623 Inquiry form
Red Line Light 300 mm CA-DZR30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DZR30 | |||
LED color | red | |||
Power consumption | 15.1 W | |||
Weight | Approx 880 g |