LED Lighting
CA-D series
Blue Coaxial Light (On-Axis) 70 CA-DXB7
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DXB7 | |||
Type | Coaxial Light (On-Axis) | |||
LED color | Blue | |||
Power consumption | 10.1 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 380 g |