LED Lighting
CA-D series
White Back Light CA-DSW30
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DSW30*1 | |||
Type | Back Light | |||
LED color | White | |||
Power consumption | 19.8 W × 2 ch | |||
Input voltage | 12 VDC | |||
Weight | Approx. 1,780 g | |||
*1 Connect it to both channels. |