LED Lighting
CA-D series
Blue Back Light 77-77 CA-DSB7
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DSB7 | |||
Type | Back Light | |||
LED color | Blue | |||
Power consumption | 18 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 90 g |