LED Lighting
CA-D series
Blue Back Light 150-150 CA-DSB15
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DSB15 | |||
Type | Back Light | |||
LED color | Blue | |||
Power consumption | 27.4 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 320 g |