LED Lighting
CA-D series
White Round Multi-angle Light 80-36 CA-DRW8M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DRW8M | |||
Type | Multi-angle Light (Ring) | |||
LED color | White | |||
Power consumption | 10.6 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 150 g |