LED Lighting
CA-D series
Environmentally Resistant Ring Lights CA-DRW13P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DRW13P | |||
Shape | Ring type | |||
LED color | White | |||
Power consumption | 19.8 W | |||
Enclosure rating | IP67*1 | |||
Environmental resistance | Ambient temperature | 0 to 40°C 32°F to 113°F | ||
Relative humidity | 85% RH or less (no condensation) | |||
Weight | Approx. 480 g | |||
*1 A KEYENCE-specified environmentally resistant illumination cable must be used with the product. |