LED Lighting
CA-D series
Red Ring Light (Direct, Flat type) 43-15 CA-DRR4F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DRR4F | |||
Type | Ring Light (Direct, Flat type) | |||
LED color | Red | |||
Diffusion plate | OP-42337 | |||
Polarizing plate | OP-42336 | |||
Power consumption | 1.5 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 20 g |