LED Lighting
CA-D series
Multi-spectral lighting (50 mm) CA-DRM5X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DRM5X | |||
Type | Multi-Spectrum Lighting | |||
Illumination method | Ring illumination (with support for optional CA-DRM (DA) Series dome attachment and CA-DRM (PA) Series polarization attachment*1) | |||
Response speed | 1 ms or less | |||
LED | Peak wavelength | Ultraviolet: 405 nm / Blue: 457 nm / Green: 527 nm / Orange: 600 nm / Red: 660 nm | ||
Controller connection | Dedicated cable (3 m 9.8' / 5 m 16.4' / 10 m 32.8'), Max. 30 m 98.4' (with extension cables*4) | |||
I/F input | 12-pole connector (dedicated cable) | |||
Power consumption | 51.4 W (during normal light emission) | |||
Environmental resistance | Ambient temperature | 0 to 40 °C 32 to 104 °F | ||
Relative humidity | 65%RH or less (No condensation) | |||
Weight | Approx. 560 g (With dome attachment: Approx. 680 g/With polarization attachment: Approx. 690 g) | |||
*1 The UV and IR wavelengths cannot be used when the polarization attachment is attached. |