LED Lighting
CA-D series
Blue Round Multi-angle Light 130-86 CA-DRB13M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DRB13M | |||
Type | Multi-angle Light (Ring) | |||
LED color | Blue | |||
Power consumption | 19.8 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 260 g |