LED Lighting
CA-D series
Blue Ring Light (Direct, Flat type) 100-50 CA-DRB10F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DRB10F | |||
Type | Ring Light (Direct, Flat type) | |||
LED color | Blue | |||
Diffusion plate | OP-42339 | |||
Polarizing plate | OP-42338 | |||
Power consumption | 7.9 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 80 g |