LED Lighting
CA-D series
LumiTrax™ 400 mm large light CA-DQW40X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DQW40X | |||
Illumination method | Square lighting | |||
Response speed | 1 ms or less | |||
LED | Color | White | ||
Number of LEDs | 168 | |||
Dimension | 490 mm × 490 mm × 81.8 mm | |||
Dimension | Inner Diameter | 400 mm × 400 mm 15.75" × 15.75"(not including the connector) | ||
Controller Connection | I/F | 12-pole circular connector (dedicated cable) | ||
Cable | Dedicated cable (3 m 9.8', 5 m 16.4', 10 m 32.8'), | |||
Illumination Expansion Unit | CA-DC60E | |||
Connection with External Power Supply | I/F | 3-pole circular connector (dedicated cable) | ||
Cable | Dedicated cable (2 m 6.6', 5 m 16.4', 10 m 32.8')*2 | |||
Power voltage | 24 VDC +25%, -20% | |||
Power consumption | 156W(8.1A)(current consumption) | |||
Environmental resistance | Ambient temperature | 0 to +40°C | ||
Relative humidity | 85%RH or less (No condensation) | |||
Weight | Approx. 3.0 kg | |||
*1 Up to two extension cables can be connected to the dedicated cable. |