LED Lighting
CA-D series
White Multi-angle Light (Square) CA-DQW12M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DQW12M | |||
Type | Multi-angle Light (Square) | |||
LED color | White | |||
Power consumption | 19.9 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 310 g |