LED Lighting
CA-D series
Recommended Replaceable Products: White Multi-angle Light (Square) - CA-DQW7M
Contact Us: 1-888-539-3623 Inquiry form
Red Square Multi-angle Light 70-70 CA-DQR7M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DQR7M | |||
Type | Square Lights (Multi-Angle) | |||
LED color | red | |||
Power consumption | 5.9 W | |||
Weight | Approx 160 g |