LED Lighting
CA-D series
Contact Us: 1-888-539-3623 Inquiry form
Red Square Bar Light 150-150 CA-DQR15
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DQR15 | |||
Type | Square Lights (Direct) | |||
LED color | red | |||
Diffusion plate | OP-87042*1 | |||
Power consumption | 14.4 W*2 | |||
Weight | Approx 520 g | |||
*1 The models listed on the left are for a single bar. Four sets are required for the whole square. |