LED Lighting
CA-D series
Contact Us: 1-888-539-3623 Inquiry form
Blue Square Light (Direct) CA-DQB10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DQB10 | |||
Type | Square Light (Direct) | |||
LED color | Blue | |||
Diffusion plate | OP-42283*1 | |||
Power consumption | 11.5 W*2 | |||
Input voltage | 12 VDC | |||
Weight | Approx. 370 g | |||
*1 These models are for a single bar. Four sets are required for the whole square. |