LED Lighting
CA-D series
Blue Spot Light CA-DPB2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DPB2 | |||
Type | Spot Light | |||
LED color | Blue | |||
Power consumption | 8.4 W (2.0 W)*1 | |||
Input voltage | 12 VDC | |||
Weight | Approx. 20 g | |||
*1 The power consumption specification indicates the total consumption (CA-DP spot + CA-DP power adapter). The specification in parenthesis is just for the CA-DP spot light. |