LED Lighting
CA-D series
Red Low Angle Light 75-46 CA-DLR7
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DLR7 | |||
Type | Low Angle Light | |||
LED color | Red | |||
Power consumption | 2 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 40 g |