LED Lighting
CA-D series
Red Low Angle Light 125-95 CA-DLR12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DLR12 | |||
Type | Low Angle Light | |||
LED color | Red | |||
Power consumption | 3.3 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 85 g |