LED Lighting
CA-D series
Red Dome Light ø87 CA-DDR8
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DDR8 | |||
Type | Dome Light | |||
LED color | Red | |||
Power consumption | 5.8 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 70 g |