LED Lighting
CA-D series
Blue Dome Light ø152 CA-DDB15
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DDB15 | |||
Type | Dome Light | |||
LED color | Blue | |||
Power consumption | 18.8 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 170 g |