LED Lighting
CA-D series
LED light expansion unit CA-DC60E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DC60E | |||
Type | Lighting power supply | |||
Output | Light control method | Constant current control mode | ||
Intensity range | 1,024-step digital gradation (switchable settings using controller) | |||
Connection points | 2ch (Dedicated 12-pole connector) | |||
Synchronization | Camera trigger and shutter synchronization*1 | |||
Response speed | 1 ms or less | |||
Display | LED display | Power / Lighting status (2ch each) | ||
Rating | Power voltage | 24 VDC +25%, -20% | ||
Current consumption | 5.7A (at 19.2VDC)/4.6A (at 24VDC) *2 | |||
Environmental resistance | Ambient temperature | 0 to 45°C 32 to 113°F (DIN rail-mounted) / 0 to 40°C 32 to 104°F (bottom-mounted) *3 | ||
Relative humidity | 85%RH or less (No condensation) *3 | |||
Weight | Approx. 500 g | |||
*1 Continuous lighting (single-color lighting in all directions) can only be set when the brightness value control is set to ON. |