LED Lighting
CA-D series
Contact Us: 1-888-539-3623 Inquiry form
LED Illumination Controller CA-DC21E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DC21E*1 | |||
Type | Illumination Controllers | |||
Input | Forced light stop: Input rating max. 26.4 V, min. 2 mA | |||
Output | Light control method | (1) Constant voltage control method (direct current light) | ||
Intensity range | 255 level digital [Program setting] | |||
Connection points | 2 ch | |||
Voltage | 12 VDC/24 VDC [DIP switch setting] | |||
Capacity | Max. 40 W (30 W per channel) | |||
Synchronization | FLASH output synchronization/continuous lighting | |||
Response speed | (1) Constant voltage control: Max. 10 ms at 12 V output, Max. 20 ms at 24 V output | |||
Display | LED display | Power indication, light volume indication | ||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 3.0 A (12 V output at maximum load) | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F*3*4 | ||
Relative humidity | 85%RH or less (No condensation)*5 | |||
Weight | Approx. 590 g | |||
*1 Integrated lighting controller only for direct connection to a Keyence vision controller (CV-5000, CV-X and XG Series). Contact KEYENCE for more details. |