LED Lighting
CA-D series
White Bar Light 82 mm CA-DBW8
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DBW8 | |||
Type | Bar Light | |||
LED color | White | |||
Diffusion plate | OP-87042 | |||
Polarizing plate | OP-87043 | |||
Power consumption | 4.8 W | |||
Input voltage | 12 VDC | |||
Weight | Approx. 60 g |