LED Lighting
CA-D series
White High-intensity, Large bar-type light 340 mm CA-DBW34H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DBW34H | |||
Type | High-Intensity, Large Bar Light | |||
LED color | White | |||
Diffusion plate | A diffusion plate is included with the CA-DBWxxH. The thickness of the diffusion plate is approximately 2 mm 0.08". | |||
Power consumption | 18.4 W × 2 ch*1*2 | |||
Input voltage | 12 VDC | |||
Polarizing diffusion plate | OP-87977*3 | |||
Weight | Approx. 1,050 g | |||
*1 Connect these models to both channels. |